| CAD Model: | View CAD Model |
| Pkg. Type: | LFQFP |
| Pkg. Code: | pkg_702 |
| Lead Count (#): | 64 |
| Pkg. Dimensions (mm): | 10 x 10 x 1.7 |
| Pitch (mm): | 0.5 |
| Pb (Lead) Free | |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| CPU | H8/300H |
| Bit Size | 16 |
| RAM (KB) | 2 |
| Program Memory (KB) | 32 |
| Operating Freq (Max) (MHz) | 20 |
| Lead Count (#) | 64 |
| Timer | 8-bit x 3-ch, 16-bit x 2-ch |
| ADC | 10-bit x 8-ch |
| CAN (ch) | 1 |
| Ethernet | No |
| LVD or PVD | Yes |
| DMA | No |
| Temp. Range (°C) | -40 to +125°C |
| Family Name | H8 |
| Length (mm) | 10 |
| Pkg. Dimensions (mm) | 10 x 10 x 1.7 |
| RTC | No |
| Width (mm) | 10 |
The H8/36057 Group is supported only for customers who have already adopted these products. The RX231 Group is recommended for new designs.