Skip to main content
Renesas Electronics Corporation
Microcontrollers with a 32-bit H8/300H CPU core

Package Information

Pkg. Type:LFQFP
Pkg. Code:pkg_702
Lead Count (#):64
Pkg. Dimensions (mm):10 x 10 x 1.7
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

RAM (KB)2
Program Memory (KB)32
Timer8-bit x 3-ch, 16-bit x 2-ch
Temp. Range (°C)-40 to +125°C
ADC10-bit x 8-ch
Bit Size16
CAN (ch)1
CPUH8/300H
DMANo
EthernetNo
Family NameH8
LVD or PVDNo
Lead Count (#)64
Length (mm)10
Operating Freq (Max) (MHz)20
Pkg. Dimensions (mm)10 x 10 x 1.7
RTCNo
Width (mm)10

Description

The H8/36037 Group is supported only for customers who have already adopted these products. The RX231 Group is recommended for new designs.