| CAD Model: | View CAD Model |
| Pkg. Type: | LFQFP |
| Pkg. Code: | pkg_101 |
| Lead Count (#): | 48 |
| Pkg. Dimensions (mm): | 7 x 7 x 1.7 |
| Pitch (mm): | 0.5 |
| Pb (Lead) Free | |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| RAM (KB) | 1 |
| Program Memory (KB) | 24 |
| Lead Count (#) | 48 |
| Timer | 8-bit x 1-ch, 16-bit x 1-ch |
| Temp. Range (°C) | -40 to +105°C |
| ADC | 10-bit x 4-ch |
| Bit Size | 16 |
| CAN (ch) | 0 |
| CPU | H8/300H |
| DMA | No |
| Ethernet | No |
| Family Name | H8 |
| LVD or PVD | Yes |
| Length (mm) | 7 |
| Operating Freq (Max) (MHz) | 20 |
| Pkg. Dimensions (mm) | 7 x 7 x 1.7 |
| RTC | No |
| Width (mm) | 7 |
The H8/36024 Group is supported only for customers who have already adopted these products. The RX130, RX110, RL78/G14 Groups are recommended.