Skip to main content
Renesas Electronics Corporation
Microcontrollers with a 32-bit H8/300H CPU core

Package Information

CAD Model:View CAD Model
Pkg. Type:VQFN
Pkg. Code:pkg_843
Lead Count (#):48
Pkg. Dimensions (mm):7 x 7 x 1
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

RAM (KB)2
Program Memory (KB)16
Lead Count (#)48
Timer8-bit x 1-ch, 16-bit x 1-ch
Temp. Range (°C)-20 to +75
ADC10-bit x 4-ch
Bit Size16
CPUH8/300H
DMANo
EthernetNo
Family NameH8
LVD or PVDYes
Lead CompliantYes
Length (mm)7
MOQ1
Operating Freq (Max) (MHz)20
Pb (Lead) FreeYes
Pkg. Dimensions (mm)7 x 7 x 1
Pkg. TypeVQFN
RTCNo
Tape & ReelNo
Thickness (mm)1
Width (mm)7

Description

The H8/36014 Group is supported only for customers who have already adopted these products. The RX130, RX110, RL78/G14 Groups are recommended.