Skip to main content
Renesas Electronics Corporation
Microcontrollers with a 32-bit H8/300H CPU core

Package Information

CAD Model:View CAD Model
Pkg. Type:TFQFP
Pkg. Code:pkg_133
Lead Count (#):100
Pkg. Dimensions (mm):14 x 14 x 1.2
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

RAM (KB)2
Program Memory (KB)16
Lead Count (#)100
Timer8-bit x 1-ch, 16-bit x 1-ch
Temp. Range (°C)-40 to +105
ADC10-bit x 4-ch
Bit Size16
CPUH8/300H
DMANo
EthernetNo
Family NameH8
LVD or PVDNo
Lead CompliantNo
Length (mm)14
MOQ1
Operating Freq (Max) (MHz)20
Pb (Lead) FreeNo
Pkg. Dimensions (mm)14 x 14 x 1.2
Pkg. TypeTFQFP
RTCNo
Tape & ReelNo
Thickness (mm)1.2
Width (mm)14

Description

The H8/36014 Group is supported only for customers who have already adopted these products. The RX130, RX110, RL78/G14 Groups are recommended.