| CAD Model: | View CAD Model |
| Pkg. Type: | TFQFP |
| Pkg. Code: | pkg_739 |
| Lead Count (#): | 80 |
| Pkg. Dimensions (mm): | 12 x 12 x 1.2 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| CPU | H8/300H |
| Bit Size | 16 |
| Operating Freq (Max) (MHz) | 18 |
| Lead Count (#) | 80 |
| Timer | 16-bit x 5-ch |
| ADC | 10-bit x 8-ch |
| Ethernet | No |
| LVD or PVD | No |
| DMA | No |
| Temp. Range (°C) | -20 to +75 |
| Carrier Type | Tray |
| Family Name | H8 |
| Lead Compliant | No |
| Length (mm) | 12 |
| MOQ | 1 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 12 x 12 x 1.2 |
| Pkg. Type | TFQFP |
| RTC | No |
| Tape & Reel | No |
| Thickness (mm) | 1.2 |
| Width (mm) | 12 |
The H8/3032 Group is supported only for customers who have already adopted these products. The RL78/G14 Group is recommended for new designs.