Skip to main content
16-bit Microcontrollers with Embedded 512KB Flash Microcomputer

Package Information

CAD Model: View CAD Model
Pkg. Type: QFP
Pkg. Code: pkg_783
Lead Count (#): 80
Pkg. Dimensions (mm): 14 x 14 x 3.05
Pitch (mm): 0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

CPU H8/300H
Bit Size 16
Operating Freq (Max) (MHz) 18
Lead Count (#) 80
Timer 16-bit x 5-ch
ADC 10-bit x 8-ch
Ethernet No
LVD or PVD No
DMA No
Temp. Range (°C) -40 to +85
Carrier Type Tray
Family Name H8
Lead Compliant No
Length (mm) 14
MOQ 1
Pb (Lead) Free Yes
Pkg. Dimensions (mm) 14 x 14 x 3.05
Pkg. Type QFP
RTC No
Tape & Reel No
Thickness (mm) 3.05
Width (mm) 14

Description

The H8/3032 Group is supported only for customers who have already adopted these products. The RL78/G14 Group is recommended for new designs.