Skip to main content
16-bit Microcontrollers with Embedded 512KB Flash Microcomputer

Package Information

CAD Model: View CAD Model
Pkg. Type: TFQFP
Pkg. Code: pkg_133
Lead Count (#): 100
Pkg. Dimensions (mm): 14 x 14 x 1.2
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

CPU H8/300H
Bit Size 16
Operating Freq (Max) (MHz) 25
Lead Count (#) 100
Timer 8-bit x 4-ch, 16-bit x 3-ch
ADC 10-bit x 8-ch
CAN (ch) 0
Ethernet No
LVD or PVD No
DMA No
Temp. Range (°C) -20 to +75°C
DAC 8-bit x 2-ch
Family Name H8
Length (mm) 14
Pkg. Dimensions (mm) 14 x 14 x 1.2
RTC No
Width (mm) 14

Description

The H8/3024 Group is supported only for customers who have already adopted these products. The RL78/G14 Group is recommended for new designs.