Skip to main content
16-bit Microcontrollers with Embedded 512KB Flash Microcomputer

Package Information

CAD Model:View CAD Model
Pkg. Type:TFQFP
Pkg. Code:pkg_736
Lead Count (#):100
Pkg. Dimensions (mm):14 x 14 x 1.2
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

CPUH8/300H
Bit Size16
Operating Freq (Max) (MHz)25
Lead Count (#)100
Timer8-bit x 4-ch, 16-bit x 3-ch
ADC10-bit x 8-ch
CAN (ch)0
EthernetNo
LVD or PVDNo
DMANo
Temp. Range (°C)-40 to +85°C
DAC8-bit x 2-ch
Family NameH8
Length (mm)14
Pkg. Dimensions (mm)14 x 14 x 1.2
RTCNo
Width (mm)14

Description

The H8/3008 Group is supported only for customers who have already adopted these products. The RL78/G14 Group is recommended for new designs.