| CAD Model: | View CAD Model |
| Pkg. Type: | QFP |
| Pkg. Code: | pkg_775 |
| Lead Count (#): | 100 |
| Pkg. Dimensions (mm): | 20 x 14 x 3.1 |
| Pitch (mm): | 0.65 |
| Pb (Lead) Free | |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| CPU | H8/300H |
| Bit Size | 16 |
| Operating Freq (Max) (MHz) | 20 |
| Lead Count (#) | 100 |
| Timer | 16-bit x 5-ch |
| ADC | 10-bit x 8-ch |
| CAN (ch) | 0 |
| Ethernet | No |
| LVD or PVD | No |
| DMA | No |
| Temp. Range (°C) | -20 to +75°C |
| DAC | 8-bit x 2-ch |
| Family Name | H8 |
| Length (mm) | 20 |
| Pkg. Dimensions (mm) | 20 x 14 x 3.1 |
| RTC | No |
| Width (mm) | 14 |
The H8/3006, H8/3007 Group is supported only for customers who have already adopted these products. The RL78/G14 Group is recommended for new designs.