Skip to main content
16-bit Microcontrollers with Embedded 512KB Flash Microcomputer

Package Information

CAD Model: View CAD Model
Pkg. Type: FQFP
Pkg. Code: pkg_781
Lead Count (#): 100
Pkg. Dimensions (mm): 14 x 14 x 3.05
Pitch (mm): 0.5

Environmental & Export Classifications

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

CPU H8/300H
Bit Size 32
Operating Freq (Max) (MHz) 17
Lead Count (#) 100
Timer 16-bit x 5-ch
ADC 10-bit x 8-ch
CAN (ch) 0
Ethernet No
LVD or PVD No
DMA No
Family Name H8
Length (mm) 14
Pkg. Dimensions (mm) 14 x 14 x 3.05
RTC No
Width (mm) 14

Description

The H8/3002 Group is supported only for customers who have already adopted these products. The RL78/G14 Group is recommended for new designs.