Skip to main content
Renesas Electronics Corporation
Pch Single Power Mosfet -100V -15A 105Mohm DPAK(S)/To-252

Package Information

CAD Model:View CAD Model
Pkg. Type:DPAK(S)
Pkg. Code:pkg_6744
Lead Count (#):4
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)4
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)2600
ID (A)-15
Lead CompliantNo
MOQ3000
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchPch
Pch (W)30
Pkg. TypeDPAK(S)
Qg typ (nC)45
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)105
RDS (ON) (Max) @4.5V (mohm)150
RDS (ON) (Typical) @ 10V / 8V (mohm)85
Standard Pkg. TypeTO-252 / DPAK
Tape & ReelNo
VDSS (Max) (V)-100
VGSS (V)20
Vgs (off) (Max) (V)-2.5

Description

The H7P1002DS is a Pch Single Power Mosfet -100V -15A 105Mohm DPAK(S)/To-252.