Skip to main content
Renesas Electronics Corporation
Pch Single Power Mosfet -60V -20A 50Mohm DPAK(S)/To-252

Package Information

CAD Model:View CAD Model
Pkg. Type:DPAK(S)
Pkg. Code:pkg_6744
Lead Count (#):4
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)4
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)2200
ID (A)-20
Lead CompliantNo
MOQ3000
Mounting TypeSurface Mount
Nch/PchPch
Pch (W)25
Pkg. TypeDPAK(S)
Qg typ (nC)37
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)50
RDS (ON) (Max) @4.5V (mohm)85
RDS (ON) (Typical) @ 10V / 8V (mohm)40
Standard Pkg. TypeTO-252 / DPAK
Tape & ReelNo
VDSS (Max) (V)-60
VGSS (V)20
Vgs (off) (Max) (V)-2.5

Description

The H7P0601DS is a Pch Single Power Mosfet -60V -20A 50Mohm DPAK(S)/To-252.