Skip to main content
Renesas Electronics Corporation
Nch Single Power Mosfet 100V 30A 35Mohm LDPAK(L)/To-262

Package Information

CAD Model:View CAD Model
Pkg. Type:LDPAK(L)
Pkg. Code:pkg_6734
Lead Count (#):4
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)4
Carrier TypeTube
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)2800
ID (A)30
Lead CompliantNo
MOQ1
Mounting TypeThrough Hole
Nch/PchNch
Pch (W)50
Pkg. TypeLDPAK(L)
Qg typ (nC)50
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)35
RDS (ON) (Max) @4.5V (mohm)45
RDS (ON) (Typical) @ 10V / 8V (mohm)25
Standard Pkg. TypeTO-262 / I2PAK
Tape & ReelNo
VDSS (Max) (V)100
VGSS (V)20
Vgs (off) (Max) (V)2.5

Description

The H7N1004LD is a Nch Single Power Mosfet 100V 30A 35Mohm LDPAK(L)/To-262.