Skip to main content
Nch Single Power Mosfet 100V 75A 10Mohm LDPAK(S)-(1)/To-263

Package Information

CAD Model: View CAD Model
Pkg. Type: LDPAK(S)-(1)
Pkg. Code: pkg_6743
Lead Count (#): 4
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) Free Yes
Moisture Sensitivity Level (MSL) 1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 4
Carrier Type Embossed Tape
Pb (Lead) Free Yes
Application Industrial, Consumer Use
Channels (#) 1
Ciss (Typical) (pF) 9700
ID (A) 75
Lead Compliant No
MOQ 1000
Moisture Sensitivity Level (MSL) 1
Mounting Type Surface Mount
Nch/Pch Nch
Pch (W) 100
Pkg. Type LDPAK(S)-(1)
Qg typ (nC) 155
Qualification Level Industrial
RDS (ON) (Max) @10V or 8V (mohm) 10
RDS (ON) (Max) @ 4V or 4.5V or 5V (m ohm) 15
RDS (ON) (Typical) @ 10V / 8V (mohm) 8
Standard Pkg. Type TO-263 / D2PAK
Tape & Reel No
VDSS (Max) (V) 100
VGSS (V) 20
Vgs (off) (Max) (V) 2.5

Description

The H7N1002LS is a Nch Single Power Mosfet 100V 75A 10Mohm LDPAK(S)-(1)/To-263.