Skip to main content
Renesas Electronics Corporation
Nch Single Power Mosfet 100V 75A 10Mohm LDPAK(S)-(1)/To-263

Package Information

CAD Model:View CAD Model
Pkg. Type:LDPAK(S)-(1)
Pkg. Code:pkg_6743
Lead Count (#):4
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)4
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)9700
ID (A)75
Lead CompliantNo
MOQ1000
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)100
Pkg. TypeLDPAK(S)-(1)
Qg typ (nC)155
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)10
RDS (ON) (Max) @4.5V (mohm)15
RDS (ON) (Typical) @ 10V / 8V (mohm)8
Standard Pkg. TypeTO-263 / D2PAK
Tape & ReelNo
VDSS (Max) (V)100
VGSS (V)20
Vgs (off) (Max) (V)2.5

Description

The H7N1002LS is a Nch Single Power Mosfet 100V 75A 10Mohm LDPAK(S)-(1)/To-263.