Skip to main content
Renesas Electronics Corporation
Nch Single Power Mosfet 290V 18A 0.09Mohm To-220Fl

Package Information

CAD Model:View CAD Model
Pkg. Type:TO-220FL
Pkg. Code:pkg_11881
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Carrier TypeTube
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)2200
ID (A)18
Lead CompliantNo
Length (mm)15
MOQ1
Mounting TypeThrough Hole
Nch/PchNch
Pch (W)30
Pkg. TypeTO-220FL
Qg typ (nC)56
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)90
RDS (ON) (Typical) @ 10V / 8V (mohm)70
Standard Pkg. TypeTO-220F
Tape & ReelNo
VDSS (Max) (V)290
Vgs (off) (Max) (V)4
Width (mm)10

Description

The H5N2901FL-M0 is a Nch Single Power Mosfet 290V 18A 0.09Mohm To-220Fl.