Skip to main content
Nch Single Power Mosfet 250V 7A 630Mohm DPAK(L)-(2)/To-251

Package Information

CAD Model: View CAD Model
Pkg. Type: DPAK(L)-(2)
Pkg. Code: pkg_6736
Lead Count (#): 4
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) Free Yes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 4
Carrier Type Tube
Pb (Lead) Free Yes
Application Industrial, Consumer Use
Channels (#) 1
Ciss (Typical) (pF) 450
ID (A) 7
Lead Compliant No
MOQ 1
Mounting Type Through Hole
Nch/Pch Nch
Pch (W) 30
Pkg. Type DPAK(L)-(2)
Qg typ (nC) 13
Qualification Level Industrial
RDS (ON) (Max) @10V or 8V (mohm) 630
RDS (ON) (Typical) @ 10V / 8V (mohm) 480
Standard Pkg. Type TO-251 / IPAK
Tape & Reel No
VDSS (Max) (V) 250
VGSS (V) 30
Vgs (off) (Max) (V) 4.5

Description

The H5N2508DL is a Nch Single Power Mosfet 250V 7A 630Mohm DPAK(L)-(2)/To-251.