Skip to main content
Renesas Electronics Corporation
Nch Single Power Mosfet 250V 5A 890Mohm DPAK(S)/To-252

Package Information

CAD Model:View CAD Model
Pkg. Type:DPAK(S)
Pkg. Code:pkg_6744
Lead Count (#):4
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)4
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)300
ID (A)5
Lead CompliantNo
MOQ3000
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)25
Pkg. TypeDPAK(S)
Qg typ (nC)11
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)890
RDS (ON) (Typical) @ 10V / 8V (mohm)680
Standard Pkg. TypeTO-252 / DPAK
Tape & ReelNo
VDSS (Max) (V)250
VGSS (V)30
Vgs (off) (Max) (V)4.5

Description

The H5N2505DS is a Nch Single Power Mosfet 250V 5A 890Mohm DPAK(S)/To-252.