Skip to main content
Nch Single Power Mosfet 230V 35A 38Mohm To-3Pfm

Package Information

CAD Model: View CAD Model
Pkg. Type: TO-3PFM
Pkg. Code: pkg_1306
Lead Count (#): 3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) Free Yes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 3
Carrier Type Tube
Pb (Lead) Free Yes
Application Industrial, Consumer Use
Channels (#) 1
Ciss (Typical) (pF) 5200
ID (A) 35
Lead Compliant Yes
MOQ 1
Mounting Type Through Hole
Nch/Pch Nch
Pch (W) 60
Pkg. Type TO-3PFM
Qg typ (nC) 105
Qualification Level Industrial
RDS (ON) (Max) @10V or 8V (mohm) 38
RDS (ON) (Typical) @ 10V / 8V (mohm) 30
Standard Pkg. Type TO-3PF
Tape & Reel No
VDSS (Max) (V) 230
VGSS (V) 30
Vgs (off) (Max) (V) 4

Description

The H5N2305PF is a Nch Single Power Mosfet 230V 35A 38Mohm To-3Pfm.