Skip to main content
Renesas Electronics Corporation
Nch Single Power Mosfet 200V 96A 23Mohm To-3P

Package Information

CAD Model:View CAD Model
Pkg. Type:TO-3P
Pkg. Code:pkg_1303
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Carrier TypeTube
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)4900
ID (A)96
Lead CompliantYes
MOQ1
Mounting TypeThrough Hole
Nch/PchNch
Pch (W)150
Pkg. TypeTO-3P
Qg typ (nC)98
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)23
RDS (ON) (Typical) @ 10V / 8V (mohm)20
Standard Pkg. TypeTO-3P
Tape & ReelNo
VDSS (Max) (V)200
VGSS (V)30
Vgs (off) (Max) (V)4.5

Description

The H5N2008P is a Nch Single Power Mosfet 200V 96A 23Mohm To-3P.