Skip to main content
Renesas Electronics Corporation
4 x 96Gbaud Linear Driver with Differential Input and Single-Ended Output

Package Information

CAD Model:View CAD Model
Pkg. Type:WAFER
Pkg. Code:DICEW
Lead Count (#):
Pkg. Dimensions (mm):0.0 x 0.0 x 0.0
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Pkg. TypeWAFER
Lead Count (#)0
Carrier TypeWFP
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-5 to 95°C
Application800G and beyond advanced multi-level QAM modulation systems
Channels (#)4
Data Rate Max (Gbps)96
FunctionLinear Driver
MOQ70
Output TypeDifferential and Single-Ended
Output Voltage (V)2V
Pkg. Dimensions (mm)0.0 x 0.0 x 0.0
Qty. per Carrier (#)0
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo

Description

The GX79472 is a low-power, high-performance, quad-channel linear driver chip that is designed for 800G and beyond optical integrated transmitter small form factor (SFF) modules for metro and long-haul applications.

The GX79472 integrates the quad lanes of the driver with SPI circuitry for DC controls on a single die. Each channel of the driver has a 100Ω differential AC-coupled input and a single-ended output with a back-terminated output stage. The output stage allows for an external AC-coupled interface with optical modulators having a wide characteristic impedance range from 30Ω to 50Ω. The linear output voltage of 2.0Vpps is suitable for the lithium niobate (LiNbO3) optical modulators with multi-level modulations.