Skip to main content
Renesas Electronics Corporation
4 × 64Gbaud Linear Differential I/O Flip-Chip Driver

Package Information

CAD Model:View CAD Model
Pkg. Type:WAFER
Pkg. Code:DICEW
Lead Count (#):
Pkg. Dimensions (mm):0.0 x 0.0 x 0.0
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Pkg. TypeWAFER
Lead Count (#)0
Carrier TypeWFP
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-5 to 105°C
Application400/600Gbps 16/64QAM advanced multi-level modulation systems
Channels (#)4
Data Rate Max (Gbps)64
FunctionLinear Driver
MOQ70
Output TypeDifferential
Output Voltage (V)4V
Pkg. Dimensions (mm)0.0 x 0.0 x 0.0
Qty. per Carrier (#)0
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo

Description

The GX76476-F is a low-power, high-performance, quad-channel linear flip-chip driver. It is designed for 400G/600G optical integrated transmitter small form factor (SFF) modules for metro and long-haul applications.

The GX76476-F integrates the quad lanes of the driver with serial peripheral interface (SPI) circuitry for DC controls on a single die. Each channel of the driver has a 100Ω differential AC-coupled input and 60Ω differential interface with an open-collector type output stage, and linear output voltage of 4.0Vppd suitable for silicon photonics modulator and multi-level modulations.