Skip to main content
Renesas Electronics Corporation
4 x 64Gbit/s Linear Differential I/O Driver

Package Information

CAD Model:View CAD Model
Pkg. Type:WAFER
Pkg. Code:DICEW
Lead Count (#):
Pkg. Dimensions (mm):0.0 x 0.0 x 0.0
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)0
Carrier TypeWFP
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-5 to 105°C
Application400/600Gbps 16/64QAM advanced multi-level modulation systems, High bandwidth SFF optical integrated modules
Channels (#)4
Data Rate Max (Gbps)64
FunctionLinear Driver
MOQ70
Output TypeDifferential
Output Voltage (V)1.8
Pkg. Dimensions (mm)0.0 x 0.0 x 0.0
Pkg. TypeWAFER
Price (USD)$383.80643
Qty. per Carrier (#)0
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo

Description

The GX76473 is a low-power, high-performance, quad-channel linear driver chip that is designed for 400G/600G optical integrated transmitter small-form factor (SFF) modules for metro and long-haul applications.

The GX76473 integrated quad lanes of driver with SPI circuitry for DC controls on a single die. Each channel of driver has 100Ω differential AC-coupled input and 100Ω differential DC-coupled output, and linear output voltage of 1.8Vppd suitable for InP multi-level modulations.