| CAD Model: | View CAD Model |
| Pkg. Type: | MODULE |
| Pkg. Code: | MOD0 |
| Lead Count (#): | 108 |
| Pkg. Dimensions (mm): | 21.35 x 20.25 x 1.69 |
| Pitch (mm): | 1.2 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | No |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 0 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | No |
| Temp. Range (°C) | -5 to 85°C |
| Application | 200Gbps advanced multi-level modulation systems, 400Gbps advanced multi-level modulation systems, High bandwidth CFP2-ACO form factor |
| Channels (#) | 4 |
| Data Rate Max (Gbps) | 46 |
| Function | Linear Driver |
| MOQ | 50 |
| Output Type | Single-ended |
| Output Voltage (V) | 4.5V |
| Pkg. Dimensions (mm) | 0.0 x 0.0 x 0.0 |
| Pkg. Type | MODULE |
| Published | No |
| Qty. per Carrier (#) | 50 |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | No |
The GX74470 is a very low-power, high-performance, quad-channel linear driver, designed for 200G/400G optical transmitters for metro applications.
The GX74470 is a small form factor (SFF) packaged surface mount device (SMD) with differential inputs and single-ended outputs consisting of 4 x 46Gbps broadband amplifier channels, each capable of driving a linear output voltage of 4.5Vpp, suitable for multi-level modulation applications.