Skip to main content
4 x 64Gbps Linear Differential Driver

Package Information

CAD Model: View CAD Model
Pkg. Type: MODULE
Pkg. Code: MOD0
Lead Count (#): 108
Pkg. Dimensions (mm): 21.35 x 20.25 x 1.69
Pitch (mm): 1.2

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free No
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 0
Carrier Type Tray
Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free No
Temp. Range (°C) -5 to 85°C
Application 200Gbps advanced multi-level modulation systems, 400Gbps advanced multi-level modulation systems, High bandwidth CFP2-ACO form factor
Channels (#) 4
Data Rate Max (Gbps) 64
Function Linear Driver
MOQ 50
Output Type Single-ended
Output Voltage (V) 4.5V
Pkg. Dimensions (mm) 0.0 x 0.0 x 0.0
Pkg. Type MODULE
Price (USD) $1169.3906
Published No
Qty. per Carrier (#) 50
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No

Description

The GX66473 is a very low-power, high-performance, quad-channel linear driver, designed for 200G/400G optical transmitters for metro applications. The GX66473 is a small form factor (SFF) packaged surface mount device (SMD) with differential inputs and single-ended outputs consisting of 4 x 64Gbps broadband amplifier channels, each capable of driving a linear output voltage of 4.5Vpp, suitable for multi-level modulation applications.