| CAD Model: | View CAD Model |
| Pkg. Type: | WAFER |
| Pkg. Code: | DICEW |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | 0.0 x 0.0 x 0.0 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | WAFER |
| Lead Count (#) | 0 |
| Carrier Type | WFP |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | -5 to 105°C |
| Country of Wafer Fabrication | UNITED STATES |
| Application | 800G coherent systems with 96Gbaud QAM modulation format |
| Channels (#) | 2 |
| Data Rate Max (Gbps) | 96 |
| Function | Linear TIA |
| MOQ | 110 |
| Pkg. Dimensions (mm) | 0.0 x 0.0 x 0.0 |
| Price (USD) | $123.098 |
| Published | No |
| Qty. per Carrier (#) | 0 |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | No |
The GX39221 is a dual channel 96Gbaud linear transimpedance amplifier (TIA) for 800G and beyond integrated coherent receivers (ICRs).
The GX39221 integrates two TIA signal paths for "I" and "Q" channels. The high-performance, low power, and compact design of the GX39221 also enables a small form factor (SFF) integrated optical module such as CFP2 and CFP4.