| CAD Model: | View CAD Model |
| Pkg. Type: | WAFER |
| Pkg. Code: | DICEW |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | 0.0 x 0.0 x 0.0 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 0 |
| Carrier Type | WFP |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | -5 to 105°C |
| Country of Wafer Fabrication | UNITED STATES |
| Application | 200G/400G/600G Coherent Receivers for QPSK/m-QAM |
| Channels (#) | 2 |
| Data Rate Max (Gbps) | 64 |
| Function | Linear TIA |
| MOQ | 50 |
| Pkg. Dimensions (mm) | 0.0 x 0.0 x 0.0 |
| Pkg. Type | WAFER |
| Price (USD) | $85.5732 |
| Published | No |
| Qty. per Carrier (#) | 0 |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | No |
The GX36220 is a dual 32Gb/s linear Trans-Impedance Amplifier (TIA) for 400G coherent Receiver Optical Sub-Assemblies (ROSAs). The GX36220 integrates two TIA signal paths for I and Q channels. The high-performance, low power, and compact design of the GX36220 enables small form factors like CFP2 and CFP4.