Skip to main content

Package Information

CAD Model:View CAD Model
Pkg. Type:WAFER
Pkg. Code:DICEW
Lead Count (#):
Pkg. Dimensions (mm):0.0 x 0.0 x 0.0
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)0
Carrier TypeWFP
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-5 to 95°C
Application100G/200G coherent systems with 32Gbps QPSK/16QAM modulation format, Integrated optical modules for CFP/CFP2/CFP4 form factors
Channels (#)4
Data Rate Max (Gbps)32
FunctionLinear TIA
MOQ70
Pkg. Dimensions (mm)0.0 x 0.0 x 0.0
Pkg. TypeWAFER
PublishedNo
Qty. per Carrier (#)0
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo

Description

The GX32424 is a 32Gbps linear quad TIA chip that integrates four lanes of TIAs for XI, XQ, YI, and YQ channels, as well as digital interface circuitry for DC controls on a single die for 100G/200G coherent applications.

The TIA electrical characteristics, functions, and physical dimensions are designed for a small-form factor integrated optical module such as CFP2 and CFP4.