Skip to main content
Renesas Electronics Corporation
IGBT 600V 30A

Package Information

Pkg. Type:LDPAK(S)-(1)
Pkg. Code:pkg_6700
Lead Count (#):4
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
RoHS (GN6030V4LSTL-E)EnglishJapanese
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeLDPAK(S)-(1)
Lead Count (#)4
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
Channels (#)1
IC @25 °C (A)30
Lead CompliantNo
MOQ1000
Tape & ReelNo
VCE (sat) (V)2.1
VCES (V)600
tf (Typical) (µs)0.1

Description

Support is limited to customers who have already adopted these products.