Skip to main content
Renesas Electronics Corporation
Air Velocity Sensor Module

Package Information

CAD Model:View CAD Model
Pkg. Type:MODULE
Pkg. Code:MOD1
Lead Count (#):
Pkg. Dimensions (mm):0.0 x 0.0 x 0.0
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeMODULE
Lead Count (#)0
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Description0 to 15 meters/sec
Flow Rate (SLPM)15
Pb (Lead) FreeYes
Pb Free Categorye0
Temp. Range (°C)-40 to 85°C
FunctionAir Flow
InterfaceDigital
MOQ500
Pkg. Dimensions (mm)0.0 x 0.0 x 0.0
Price (USD)$12.25946
Qty. per Carrier (#)0
Qty. per Reel (#)500
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Supply Voltage (V)3.3 - 3.3
Tape & ReelYes

Description

The FS3000 is a surface-mount type air velocity module utilizing a MEMS thermopile-based sensor. The FS3000 features a digital output with 12-bit resolution. The sensor comprises a “solid” thermal isolation technology and silicon-carbide coating to protect it from abrasive wear and water condensation.

The FS3000 features a compact design fit for low profile enclosures.