Skip to main content
Renesas Electronics Corporation
Gas or Liquid Flow Sensor Module with Calibration

Package Information

CAD Model:View CAD Model
Pkg. Type:MODULE
Pkg. Code:MOD1
Lead Count (#):
Pkg. Dimensions (mm):0.0 x 0.0 x 0.0
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeMODULE
Lead Count (#)0
Carrier TypeTray
DescriptionGas, 0 to 10 SLPM
Flow Rate (SLPM)10
Pb (Lead) FreeYes
Pb Free Categorye0
Temp. Range (°C)0 to 85°C
FunctionGas Flow Meter, Liquid Flow Meter
InterfaceCalibrated Analog, Calibrated Digital
MOQ10
Pkg. Dimensions (mm)0.0 x 0.0 x 0.0
Price (USD)$76.162
Qty. per Carrier (#)10
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Supply Voltage (V)5 - 5
Tape & ReelNo

Description

The FS2012 is a high performance and fully calibrated mass flow rate module for non-corrosive gas or liquid flow. It features an accuracy error down to 2% of reading (typical).

The FS2012  comprises a MEMS flow sensor mounted on a circuit board with a flow housing and sensor signal conditioning components. It features a 6-pin standard header for both a fully calibrated analog and digital output (I2C).

The low power, high accuracy, and robustness make the FS2012 an excellent fit for applications such as process controls and monitoring, HVAC, air control systems, respiratory devices and liquid dispensing systems.