Skip to main content
Renesas Electronics Corporation
Air Velocity Sensor Module

Package Information

CAD Model:View CAD Model
Pkg. Type:MODULE
Pkg. Code:MOD1
Lead Count (#):
Pkg. Dimensions (mm):0.0 x 0.0 x 0.0
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeMODULE
Lead Count (#)0
Carrier TypeTray
Description0 to 7 meters/sec
Flow Rate (SLPM)7
Pb (Lead) FreeYes
Pb Free Categorye0
Temp. Range (°C)0 to 70°C
FunctionAir Flow
InterfaceAnalog and Digital
MOQ10
Pkg. Dimensions (mm)0.0 x 0.0 x 0.0
Price (USD)$31.3595
Qty. per Carrier (#)1
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Supply Voltage (V)5 - 5
Tape & ReelNo

Description

The FS1015 is an air velocity module utilizing a MEMS thermopile-based sensor. The FS1015 features analog and digital output with 12-bit resolution. The sensor comprises a “solid” thermal isolation technology and silicon-carbide coating to protect it from abrasive wear and water condensation.

The FS1015 design allows it to be mounted in a vertical or horizontal position.