Features
- Built-in Inter-Carrier Interference Canceller (ICIC)
- Built-in continuous controllable FFT window position control circuit
- Built-in co-channel interference suppressing circuit
- Built-in status monitoring: C/N, bit error rate, packet error rate, constellation
- Supports AC carrier demodulation for emergency broadcasting
- Supports 3 GPIO ports
- Interrupt signal output
- High-speed channel switching and high-speed channel search available
- Packages
- 42-ball WLCSP (FC8350W): 2.7550mm x 2.8496mm x 0.575 (max), Pitch: 0.4mm
Description
The FC8350W is a highly integrated RF and demodulator chip for receiving digital broadcasts such as Integrated Services Digital Broadcasting – Terrestrial (ISDB-T) 1-Seg, 3-Seg, ISDB-T Full-Seg, and DVB-T. FC8350W is an SoC implementation FCI proprietary RF and demodulator with outstanding in-door and mobile performances. It provides good sensitivity and immunity against interference with low power consumption mostly suitable for mobile phones and many other portable devices.
Applications
- Mobile phones
- PMP
- Laptop/USB dongle
- Navigation
Applied Filters:
Loading