Features
- Built-in Inter Carrier Interference Canceller (ICIC)
- Built-in continuous controllable FFT window position control circuit
- Built-in co-channel interference suppressing circuit for analog TV. Built-in status monitor: C/N, error rate, constellation
- Embedded MULTI-2 descrambler for B-CAS (ARIB-B25)
- Supports diversity functions (Up to 4 diversity)
- Supports AC carrier demodulation for emergency broadcasting supports 8 GPIO ports
- Interrupt signal output
- High-speed channel switching and high-speed channel search available
- Packages
- 62-balls WLCSP 1: 3.4mm x 3.3mm x 0.63 (max)
- 62-balls WLCSP 2: 3.4mm x 3.3mm x 0.38 (max)
- 62–balls BGA: 5.0mm x 5.0mm x 0.90 (max)
Description
The FC8300 is a highly integrated RF and demodulator chip for receiving digital broadcasts such as Integrated Services Digital Broadcasting Terrestrial (ISDB-T) 1-Seg, 3-Seg, ISDB-Tmm, ISDB-T Full-Seg, and ISDB-TSB. FC8300 is a single-die implementation FCI proprietary RF and demodulator with outstanding in-door and mobility performances. It provides good sensitivity and immunity to interference with low power consumption mostly suitable for mobile phones and many other portable devices.
Applications
- Mobile phones
- PMP
- Laptop/USB dongle
- Navigation
Applied Filters:
Loading