Features
- Supported broadcast system: 1 segment reception of ISDB-T (B31)
- Reception frequency: UHF 470MHz ~ 809MHz
- Ext input clock: Supported external crystal/osc clock (MHz): 16.0MHz ~ 38.4MHz
- Recommended clock (MHz): 19.2, 24.0, 26.0, 32.0, 37.2
- Interface: Control path: SPI, I2C, EBI2-LCD
- Data path: SPI, TSIF (Serial), EBI2-LCD
- Power supply: Recommended supply voltage:
- Core: 1.2V
- I/O: 1.8V, 2.5V, 3.3V
- LDO: 1.8V ~ 3.3V
- Package size: 24-balls WLCSP: 2.160mm x 2.097mm x 0.618 (max), pitch: 0.4mm
Description
The FC8180 is a highly integrated RF and demodulator chip for receiving digital broadcast such as Integrated Services Digital Broadcasting Terrestrial (ISDB-T) 1-Seg. FC8180 is a single-die implementation of FCI proprietary RF and demodulator with outstanding in-door and mobility performances. It provides good sensitivity and immunity to interference with low power consumption mostly suitable for mobile phone and many other portable devices.
Applications
- Mobile phone
- PMP
- Laptop/USB dongle
- Navigation
Applied Filters:
Loading