Skip to main content
Renesas Electronics Corporation
Built-in Resistor Bipolar Transistors

Package Information

CAD Model:View CAD Model
Pkg. Type:MM
Pkg. Code:pkg_7507
Lead Count (#):3
Pkg. Dimensions (mm):3 x 3 x 1.4
Pitch (mm):

Environmental & Export Classifications

RoHS (FB1L2Q-T2B-A)EnglishJapanese
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeMM
Icc (Typical) (mA)700
Lead CompliantYes
Lead Count (#)3
Length (mm)3
MOQ3000
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)3 x 3 x 1.4
Tape & ReelNo
Thickness (mm)1.4
VCEO (V)25
Vcbo (V)30
Vebo (V)10
Width (mm)3

Description

Support is limited to customers who have already adopted these products.

Renesas' transistors have a built-in resistor in the base or between the base and the emitter, enabling the reduction of mounting area and the number of parts.