Skip to main content

Features

  • Frequency: 71 – 86 GHz
  • Input power range: -2 to + 23.5 dBm
  • Insertion loss: 0.5dB, typical
  • Return loss: >13dB
  • RoHS compliant
  • Die size: 0.87mm x 1.87mm

Description

The EXE8602 is a high-performance GaAs power detector with linear voltage output over an input operating power range from -2 to +23.5dBm, low insertion loss of 0.5dB typical, broadband performance from 71 to 86 GHz, return loss better than 13dB and excellent repeatability. This device can be used for a wide range of applications, from defense electronics to commercial communication systems, and is ideally used for E-band applications.

Applied Filters: