| CAD Model: | View CAD Model |
| Pkg. Type: | QFN |
| Pkg. Code: | LEC |
| Lead Count (#): | 20 |
| Pkg. Dimensions (mm): | 5.0 x 5.0 x 0.90 |
| Pitch (mm): | 0.7 |
| RoHS (EL9115ILZ-T7) | Download |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | QFN |
| Carrier Type | Reel |
| Bandwidth (MHz) | 122 |
| Channels (#) | 3 |
| Delay (Max) (ns) | 70 |
| Delay Increment (ns) | 2 |
| Gain Min | 2 |
| IBIAS (nA) | 1000 |
| IOUT (A) | 0.03 |
| IS per Amp (mA) | 29 |
| Lead Count (#) | 20 |
| Length (mm) | 5 |
| MOQ | 1000 |
| Moisture Sensitivity Level (MSL) | 3 |
| PSRR (db) | -38 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Pitch (mm) | 0.7 |
| Pkg. Dimensions (mm) | 5.0 x 5.0 x 0.90 |
| Price (USD) | $69.225 |
| Qualification Level | Standard |
| Slew Rate (V/µs) | 400 |
| Temp. Range (°C) | -40 to +85°C |
| Thickness (mm) | 0.9 |
| Width (mm) | 5 |
The EL9115 is a triple analog delay line that allows skew compensation between any three signals. This part is perfect for compensating for the skew introduced by a typical CAT-5 cable with differing electrical lengths on each pair. The EL9115 can be programmed in steps of 2ns up to 62ns total delay on each channel.