Skip to main content
Renesas Electronics Corporation
200MHz Rail-to-Rail Amplifier

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICN
Pkg. Code:MBS
Lead Count (#):16
Pkg. Dimensions (mm):9.9 x 3.9 x 0.00
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.33.0001
Moisture Sensitivity Level (MSL)

Product Attributes

Lead Count (#)16
Carrier TypeReel
Pkg. Dimensions (mm)9.9 x 3.9 x 0.00
Pb (Lead) FreeNo
Temp. Range (°C)-40 to +85°C
2nd Harmonic (dB)-62
3rd Harmonic (dB)-65
AVOL (dB)90
Bandwidth (MHz)200
CMRR (dB)90
Channels (#)3
Diff Gain (%)0.03
Diff Phase (°)0.05
Distortion Conditions2Vpp, 10MHz
EnableYes
Gain Min1
IBIAS (nA)1400
IOUT (A)0.065
IS per Amp (mA)2
Length (mm)9.9
MOQ2500
Noise VN (nV/√Hz)10
Offset Voltage (Max) (mV)5
Output Headroom (V)0.12
PSRR (db)100
Pkg. TypeSOICN
Qualification LevelStandard
Rail-to-Rail Input-Vs
Rail-to-Rail OutputYes
Slew Rate (V/µs)200
Thermal ShutdownNo
Topology [Rail 1]VFA
VOUT (V)4.83
VS (Max) (V)5.5
VS (Min) (V)3
Width (mm)3.9

Description

Support is limited to customers who have already adopted these products.

The EL8300 represents a triple rail-to-rail amplifier with a -3dB bandwidth of 200MHz and slew rate of 200V/µs. Running off a very low supply current of 2mA per channel, the EL8300 also features inputs that go to 0. 15V below the VS- rail. The EL8300 includes a fast-acting disable/power-down circuit. With a 25ns disable and a 200ns enable, the EL8300 is ideal for multiplexing applications. The EL8300 is designed for a number of general purpose video, communication, instrumentation, and industrial applications. The EL8300 is available in an 16-pin SO and 16-pin QSOP packages and is specified for operation over the -40°C to +85°C temperature range.