Skip to main content

Features

  • Integrated synchronous MOSFETs and current mode controller
  • 4A continuous output current
  • Up to 95% efficiency
  • 4.5V to 5.5V input voltage
  • Adjustable output from 1V to 3.8V
  • Cycle-by-cycle current limit
  • Precision reference
  • ±0.5% load and line regulation
  • Adjustable switching frequency to 1MHz
  • Oscillator synchronization possible
  • Internal soft start
  • Over voltage protection
  • Junction temperature indicator
  • Over temperature protection
  • Under voltage lockout
  • Multiple supply start-up tracking
  • Power good indicator
  • 20-pin SO (0.300") package
  • 28-pin HTSSOP package
  • Pb-Free available (RoHS compliant)

Description

Support is limited to customers who have already adopted these products.

The EL7564 is an integrated, full-featured synchronous step-down regulator with output voltage adjustable from 1. 0V to 3. 8V. It is capable of delivering 4A continuous current at up to 95% efficiency. The EL7564 operates at a constant frequency pulse width modulation (PWM) mode, making external synchronization possible. Patented on-chip resistorless current sensing enables current mode control, which provides cycle-by-cycle current limiting, over-current protection, and excellent step load response. The EL7564 features power tracking, which makes the start-up sequencing of multiple converters possible. A junction temperature indicator conveniently monitors the silicon die temperature, saving the designer time on the tedious thermal characterization. The minimal external components and full functionality make this EL7564 ideal for desktop and portable applications. The EL7564 is specified for operation over the -40°C to +85°C temperature range.

Applications

  • DSP, CPU core and IO supplies
  • Logic/Bus supplies
  • Portable equipment
  • DC:DC converter modules
  • GTL + Bus power supply

Applied Filters: