Skip to main content

Features

  • Less than 0.15in2 (0.97cm2) footprint for the complete 1A converter
  • Components on one side of PCB
  • Max height 1.1mm MSOP10
  • 100ms Power-On-Reset output (POR)
  • Internally-compensated voltage mode controller
  • Up to 94% efficiency
  • <1µA shut-down current
  • Overcurrent and over-temperature protection
  • Pb-Free plus anneal available (RoHS compliant)

Description

The EL7536 is a synchronous, integrated FET 1A step-down regulator with internal compensation. It operates with an input voltage range from 2. 5V to 5. 5V, which accommodates supplies of 3. 3V, 5V, or a Li-Ion battery source. The output can be externally set from 0. 8V to VIN with a resistive divider. The EL7536 features PWM mode control. The operating frequency is typically 1. 4MHz. Additional features include a 100ms Power-On-Reset output, 1µA shut-down current, short-circuit protection, and over-temperature protection. The EL7536 is available in the 10-pin MSOP package, making the entire converter occupy less than 0. 15in2 of PCB area with components on one side only. Both packages are specified for operation over the full -40°C to +85°C temperature range.

Application Block Diagrams

Power Sequencer & I/O Expander for Printers (PPC/MFP) Block Diagram
Power Sequencer & I/O Expander for Printers (PPC/MFP)
An MCU-based power sequencer and I/O expander for high-performance PPC/MFP printers.

Additional Applications

  • PDA and pocket PC computers
  • Bar code readers
  • Cellular phones
  • Portable test equipment
  • Li-Ion battery powered devices
  • Small form factor (SFP) modules

Applied Filters: