Skip to main content
Renesas Electronics Corporation
40MHz Non-Inverting Quad CMOS Driver

Package Information

CAD Model:View CAD Model
Pkg. Type:QSOP
Pkg. Code:MLJ
Lead Count (#):16
Pkg. Dimensions (mm):4.9 x 3.9 x 1.47
Pitch (mm):0.6

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (EL7457CUZ)Download

Product Attributes

Lead Count (#)16
Carrier TypeTube
Moisture Sensitivity Level (MSL)2
Pkg. Dimensions (mm)4.9 x 3.9 x 1.47
Pitch (mm)0.6
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Assembly LocationMALAYSIA
Wafer Fab LocationTAIWAN
Drivers (#)4
Fall Time0.012
IS (mA)0.8
Input Signal (Max)16
Input Signal (Min)-VP
Input Signal Range-VP to VP
Input Supply (Max) (VP)16 - 16
Input Supply Range (V)-4.5 - 16
Input Voltage (Max) (V)16
Length (mm)4.9
MOQ776
Operating Freq (Max) (MHz)40
Output Signal (Max) (V)16
Output Signal (Min) (V)-4.5
Output Signal Range-4.5 to 16
Peak Output Current IPK (A)2
Pkg. TypeQSOP
Price (USD)$4.68105
Qualification LevelStandard
RDS (ON) (Ohms)4.5
Rise Time (μs)11
Thickness (mm)1.47
Turn Off Delay (ns)11.5
Turn On Delay (ns)13
VBIAS (Min) (V)4.5
Width (mm)3.9

Description

The EL7457 is a High-Speed, non-inverting, quad CMOS driver. It is capable of running at clock rates up to 40MHz and features 2A peak drive capability and a nominal on-resistance of just 3Ω. The EL7457 is ideal for driving highly capacitive loads, such as storage and vertical clocks in CCD applications. It is also well suited to ATE pin driving, level-shifting, and clock-driving applications. The EL7457 is capable of running from single or dual power supplies while using ground referenced inputs. Each output can be switched to either the high (VH) or low (VL) supply pins, depending on the related input pin. The inputs are compatible with both 3V and 5V CMOS and TTL logic. The output enable (OE) pin can be used to put the outputs into a high-impedance state. This is especially useful in CCD applications, where the driver should be disabled during power down. The EL7457 also features very fast rise and fall times which are matched to within 1ns. The propagation delay is also matched between rising and falling edges to within 2ns. The EL7457 is available in 16-pin QSOP, 16-pin SO (0. 150"), and 16-pin QFN packages. All are specified for operation over the full -40°C to +85°C temperature range.