| CAD Model: | View CAD Model |
| Pkg. Type: | SOICN |
| Pkg. Code: | MSL |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 4.9 x 3.9 x 0.00 |
| Pitch (mm): | 1.3 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (EL7232CSZ-T7) | Download |
| Lead Count (#) | 8 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Pitch (mm) | 1.3 |
| Pkg. Dimensions (mm) | 4.9 x 3.9 x 0.00 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +85°C |
| Drivers (#) | 2 |
| Fall Time | 0.013 |
| IS (mA) | 2.5 |
| Input Signal (Max) | 15 |
| Input Signal Range | 0 to 15 |
| Input Supply (Max) (VP) | 15 - 15 |
| Input Supply Range (V) | 4.5 - 15 |
| Input Voltage (Max) (V) | 15 |
| Length (mm) | 4.9 |
| MOQ | 2000 |
| Operating Freq (Max) (MHz) | 10 |
| Output Signal (Max) (V) | 15 |
| Output Signal Range | 0 to +15 |
| Parametric Category | Low-Side FET Drivers |
| Peak Output Current IPK (A) | 2 |
| Pkg. Type | SOICN |
| Qualification Level | Standard |
| RDS (ON) (Ohms) | 4 |
| Rise Time (μs) | 10 |
| Turn Off Delay (ns) | 20 |
| Turn On Delay (ns) | 18 |
| VBIAS (Min) (V) | 4.5 |
| Width (mm) | 3.9 |
The EL7232 3-state drivers are particularly well suited for ATE and microprocessor based applications. The low quiescent power dissipation makes this part attractive in battery applications. The 2A peak drive capability, makes the EL7232 an excellent choice when driving High-Speed capacitive lines, as well. The input circuitry provides level shifting from TTL levels to the supply rails. The EL7232 is available in 8 Ld PDIP and 8 Ld SO packages.