Skip to main content
Renesas Electronics Corporation
Dual Channel, High Speed, High Current Line Driver with 3-State

Package Information

CAD Model:View CAD Model
Pkg. Type:PDIP
Pkg. Code:EUL
Lead Count (#):8
Pkg. Dimensions (mm):9.7 x 6.6 x 3.94
Pitch (mm):2.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)8
Carrier TypeTube
Pitch (mm)2.5
Pkg. Dimensions (mm)9.7 x 6.6 x 3.94
Pb (Lead) FreeNo
Temp. Range (°C)-40 to +85°C
Drivers (#)2
Fall Time0.013
IS (mA)2.5
Input Signal (Max)15
Input Signal Range0 to 15
Input Supply (Max) (VP)15 - 15
Input Supply Range (V)4.5 - 15
Input Voltage (Max) (V)15
Length (mm)9.7
MOQ2000
Operating Freq (Max) (MHz)10
Output Signal (Max) (V)15
Output Signal Range0 to +15
Parametric CategoryLow-Side FET Drivers
Peak Output Current IPK (A)2
Pkg. TypePDIP
Qualification LevelStandard
RDS (ON) (Ohms)4
Rise Time (μs)10
Thickness (mm)3.94
Turn Off Delay (ns)20
Turn On Delay (ns)18
VBIAS (Min) (V)4.5
Width (mm)6.6

Description

The EL7232 3-state drivers are particularly well suited for ATE and microprocessor based applications. The low quiescent power dissipation makes this part attractive in battery applications. The 2A peak drive capability, makes the EL7232 an excellent choice when driving High-Speed capacitive lines, as well. The input circuitry provides level shifting from TTL levels to the supply rails. The EL7232 is available in 8 Ld PDIP and 8 Ld SO packages.