Skip to main content
Renesas Electronics Corporation
High Speed, Dual Channel Power MOSFET Drivers

Package Information

CAD Model:View CAD Model
Pkg. Type:PDIP
Pkg. Code:EUL
Lead Count (#):8
Pkg. Dimensions (mm):9.7 x 6.6 x 3.94
Pitch (mm):2.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)8
Carrier TypeTube
Moisture Sensitivity Level (MSL)Not Applicable
Pitch (mm)2.5
Pkg. Dimensions (mm)9.7 x 6.6 x 3.94
Pb (Lead) FreeNo
Pb Free CategorySolder Plate
Temp. Range (°C)-40 to +85°C
Drivers (#)2
Fall Time0.013
IS (mA)7.5
Input Signal (Max)15
Input Signal Range0 to 15
Input Supply (Max) (VP)15 - 15
Input Supply Range (V)4.5 - 15
Input Voltage (Max) (V)15
Length (mm)9.7
MOQ1200
Operating Freq (Max) (MHz)10
Output Signal (Max) (V)15
Output Signal Range0 to +15
Parametric CategoryLow-Side FET Drivers
Peak Output Current IPK (A)2
Pkg. TypePDIP
Qualification LevelStandard
RDS (ON) (Ohms)4
Rise Time (μs)10
Thickness (mm)3.94
Turn Off Delay (ns)20
Turn On Delay (ns)18
VBIAS (Min) (V)4.5
Width (mm)6.6

Description

The EL7202, EL7212, EL7222 ICs are matched dual-drivers that improve the operation of the industry standard DS0026 clock drivers. The Elantec versions are very High-Speed drivers capable of delivering peak currents of 2. 0 amps into highly capacitive loads. The High-Speed performance is achieved by means of a proprietary Turbo-Driver circuit that speeds up input stages by tapping the wider voltage swing at the output. Improved speed and drive capability are enhanced by matched rise and fall delay times. These matched delays maintain the integrity of input-to-output pulse-widths to reduce timing errors and clock skew problems. This improved performance is accompanied by a 10 fold reduction in supply currents over bipolar drivers, yet without the delay time problems commonly associated with CMOS devices. Dynamic switching losses are minimized with non-overlapped drive techniques.