Skip to main content
Renesas Electronics Corporation
High Performance Pin Driver

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICN
Pkg. Code:MSK
Lead Count (#):8
Pkg. Dimensions (mm):4.9 x 3.9 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (EL7155CSZ-T7A)Download

Product Attributes

Lead Count (#)8
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Drivers (#)1
Fall Time0.015
IS (mA)3
Input Signal (Max)16
Input Signal Range0 to VP
Input Supply (Max) (VP)16.5 - 16.5
Input Supply Range (V)4.5 - 16.5
Input Voltage (Max) (V)16.5
Length (mm)4.9
MOQ250
Operating Freq (Max) (MHz)40
Output Signal (Max) (V)16
Output Signal (Min) (V)-5
Output Signal Range-5 to 16
Peak Output Current IPK (A)3.5
Pitch (mm)1.3
Pkg. Dimensions (mm)4.9 x 3.9 x 0.00
Pkg. TypeSOICN
Qualification LevelStandard
RDS (ON) (Ohms)2.7
Rise Time (μs)14.5
Turn Off Delay (ns)9.5
Turn On Delay (ns)10
VBIAS (Min) (V)4.5
Width (mm)3.9

Description

The EL7155 high performance pin driver with 3-state is suited to many ATE and level-shifting applications. The 3. 5A peak drive capability makes this part an excellent choice when driving high capacitance loads. Output pins OUTH and OUTL are connected to input pins VH and VL respectively, depending on the status of the IN pin. One of the output pins is always in tri-state, except when the OE pin is low, in which case both outputs are in tri-state mode. The isolation of the output FETs from the power supplies enables VH and VL to be set independently, enabling level-shifting to be implemented. This pin driver has improved performance over existing pin drivers. It is specifically designed to operate at voltages down to 0V across the switch elements while maintaining good speed and ON-resistance characteristics. Available in an 8 Ld SOIC package, the EL7155 is specified for operation over the full -40°C to +85°C temperature range.