| CAD Model: | View CAD Model |
| Pkg. Type: | SOICN |
| Pkg. Code: | MSK |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 4.9 x 3.9 x 0.00 |
| Pitch (mm): | 1.3 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (EL7155CSZ) | Download |
| Lead Count (#) | 8 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +85°C |
| Assembly Location | MALAYSIA |
| Wafer Fab Location | TAIWAN |
| Drivers (#) | 1 |
| Fall Time | 0.015 |
| IS (mA) | 3 |
| Input Signal (Max) | 16 |
| Input Signal Range | 0 to VP |
| Input Supply (Max) (VP) | 16.5 - 16.5 |
| Input Supply Range (V) | 4.5 - 16.5 |
| Input Voltage (Max) (V) | 16.5 |
| Length (mm) | 4.9 |
| MOQ | 776 |
| Operating Freq (Max) (MHz) | 40 |
| Output Signal (Max) (V) | 16 |
| Output Signal (Min) (V) | -5 |
| Output Signal Range | -5 to 16 |
| Peak Output Current IPK (A) | 3.5 |
| Pitch (mm) | 1.3 |
| Pkg. Dimensions (mm) | 4.9 x 3.9 x 0.00 |
| Pkg. Type | SOICN |
| Price (USD) | $5.97148 |
| Qualification Level | Standard |
| RDS (ON) (Ohms) | 2.7 |
| Rise Time (μs) | 14.5 |
| Turn Off Delay (ns) | 9.5 |
| Turn On Delay (ns) | 10 |
| VBIAS (Min) (V) | 4.5 |
| Width (mm) | 3.9 |
The EL7155 high performance pin driver with 3-state is suited to many ATE and level-shifting applications. The 3. 5A peak drive capability makes this part an excellent choice when driving high capacitance loads. Output pins OUTH and OUTL are connected to input pins VH and VL respectively, depending on the status of the IN pin. One of the output pins is always in tri-state, except when the OE pin is low, in which case both outputs are in tri-state mode. The isolation of the output FETs from the power supplies enables VH and VL to be set independently, enabling level-shifting to be implemented. This pin driver has improved performance over existing pin drivers. It is specifically designed to operate at voltages down to 0V across the switch elements while maintaining good speed and ON-resistance characteristics. Available in an 8 Ld SOIC package, the EL7155 is specified for operation over the full -40°C to +85°C temperature range.