Skip to main content
Renesas Electronics Corporation
Laser Driver Oscillator

Package Information

CAD Model:View CAD Model
Pkg. Type:SOT23
Pkg. Code:PBK
Lead Count (#):6
Pkg. Dimensions (mm):2.9 x 1.6 x 0.00
Pitch (mm):1

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeSOT23
Carrier TypeReel
MOQ250
FMAX (MHz)600
IOUT (A)0.1
Lead Count (#)6
Length (mm)2.9
ModulationFixed
Moisture Sensitivity Level (MSL)2
OutputPush-Pull
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Pitch (mm)1
Pkg. Dimensions (mm)2.9 x 1.6 x 0.00
Qualification LevelStandard
Soft-StartYes
Supply Voltage Vs Range4.5 to 5.5
Temp. Range (°C)0 to +70°C
VS (Max) (V)5.5
VS (Min) (V)4.5
Width (mm)1.6

Description

The EL6204 is a push-pull oscillator used to reduce laser noise. It uses the standard interface to existing ROM controllers. The frequency and amplitude are each set with a separate resistor connected to ground. The tiny package and harmonic reduction allow the part to be placed close to a laser with low RF emissions. An auto turn-off feature allows it to easily be used on combo CD-RW plus DVD-ROM pickups. If the APC current is reduced such that the average laser voltage drops to less than 1. 1V, the output and oscillator are disabled, reducing power consumption to a minimum. The current drawn by the oscillator consists of a small utility current, plus the peak output amplitude in the positive cycle. In the negative cycle the oscillator subtracts peak output amplitude from the laser APC current. The EL6204 part is available in the space-saving 6 Ld SOT-23 package and is specified for operation from 0°C to +70°C.