Skip to main content
Renesas Electronics Corporation
700MHz Differential Twisted-Pair Drivers

Package Information

CAD Model:View CAD Model
Pkg. Type:QSOP
Pkg. Code:MLE
Lead Count (#):28
Pkg. Dimensions (mm):9.9 x 3.9 x 1.55
Pitch (mm):0.6

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.33.0001
RoHS (EL5378IUZ-T7)Download

Product Attributes

Lead Count (#)28
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
2nd Harmonic (dB)-83
3rd Harmonic (dB)-88
Bandwidth (MHz)700
CMRR (dB)78
Channels (#)3
Diff Gain (%)0.06
Diff Phase (°)0.13
Distortion Conditions2Vpp, 5MHz
EnableYes
Gain Min2
IBIAS (nA)14000
IOUT (A)0.06
IS per Amp (mA)12.5
Length (mm)9.9
MOQ1000
Noise VN (nV/√Hz)18
Offset Voltage (Max) (mV)30
Output Headroom (V)1.3
PSRR (db)75
Pitch (mm)0.6
Pkg. Dimensions (mm)9.9 x 3.9 x 1.55
Pkg. TypeQSOP
Qualification LevelStandard
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Single Supply Voltage Range (V)4.75 - 11
Slew Rate (V/µs)1000
Thermal ShutdownNo
Thickness (mm)1.55
Topology [Rail 1]VFA
VOUT (V)7.4
VS (Max) (V)11
VS (Min) (V)4.75
Width (mm)3.9
field__slew_rate_typical_1000

Description

The EL5178 and EL5378 are single and triple high bandwidth amplifiers with an output in differential form. They are primarily targeted for applications such as driving twisted-pair lines in component video applications. The inputs can be in either single-ended or differential form but the outputs are always in differential form. On the EL5178 and EL5378, two feedback inputs provide the user with the ability to set the gain of each device (stable at minimum gain of 2). The output common mode level for each channel is set by the associated REF pin, which has a -3dB bandwidth of over 110MHz. Generally, these pins are grounded but can be tied to any voltage reference. All outputs are short-circuit protected to withstand temporary overload condition. The EL5178 is available in 8 Ld MSOP and SOIC packages and EL5378 is available in a 28 Ld QSOP package. All are specified for operation over the full -40°C to +85°C temperature range.